BURNDY
Trefoil Cable Cleat, Med-Duty, SS, 3.35–3.66", 85–93 mm
Image of SSTMD085093 Trefoil Cable Cleat, Med-Duty, SS, 3.35–3.66", 85–93 mm
*Representative image
Image of SSTMD085093 Trefoil Cable Cleat, Med-Duty, SS, 3.35–3.66", 85–93 mm
play
360 View
play
SSTMD Cable Cleat Install
+2
Image of SSTMD085093 Trefoil Cable Cleat, Med-Duty, SS, 3.35–3.66", 85–93 mm
New

Trefoil Cable Cleat, Med-Duty, SS, 3.35–3.66", 85–93 mm

Brand: Burndy

Catalog ID: SSTMD085093

Medium‑Duty Trefoil Stainless Steel Cable Cleat, for cable diameters 3.35–3.66", 85–93 mm in trefoil formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 150kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTMD085093

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Trefoil

Type

Trefoil

UPC

621945755505

Dimensions

Height

7.7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.84 lb

Width

8.1 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

150 kA

Conductor Related

Cable Entry

Side Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C