BURNDY
Trefoil Hingeless Med‑Duty, SS, 4.29–4.69", 109–119 mm
Image of SSTMD109119HL Trefoil Hingeless Med‑Duty, SS, 4.29–4.69", 109–119 mm
*Representative image
Image of SSTMD109119HL Trefoil Hingeless Med‑Duty, SS, 4.29–4.69", 109–119 mm
play
360 View
play
SSTMDHL Cable Cleat Install
+2
Image of SSTMD109119HL Trefoil Hingeless Med‑Duty, SS, 4.29–4.69", 109–119 mm
New

Trefoil Hingeless Med‑Duty, SS, 4.29–4.69", 109–119 mm

Brand: Burndy

Catalog ID: SSTMD109119HL

Medium‑Duty Hingeless Trefoil Stainless Steel Cable Cleat, for cable diameters 4.29–4.69", 109–119 mm in trefoil formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 128kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTMD109119HL

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Single/Parallel Hingeless

Type

Trefoil

UPC

621945755598

Dimensions

Height

10.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.87 lb

Width

9.1 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

128 kA

Conductor Related

Cable Entry

Top Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C