BURNDY
Trefoil Hingeless Med‑Duty, SS, 4.92–5.31", 125–135 mm
Image of SSTMD125135HL Trefoil Hingeless Med‑Duty, SS, 4.92–5.31", 125–135 mm
*Representative image
Image of SSTMD125135HL Trefoil Hingeless Med‑Duty, SS, 4.92–5.31", 125–135 mm
play
360 View
play
SSTMDHL Cable Cleat Install
+2
Image of SSTMD125135HL Trefoil Hingeless Med‑Duty, SS, 4.92–5.31", 125–135 mm
New

Trefoil Hingeless Med‑Duty, SS, 4.92–5.31", 125–135 mm

Brand: Burndy

Catalog ID: SSTMD125135HL

Medium‑Duty Hingeless Trefoil Stainless Steel Cable Cleat, for cable diameters 4.92–5.31", 125–135 mm in trefoil formations for general duty

  • Designed, tested, and third party certified in accordance with IEC 61914:2021
  • 128kA peak short circuit rating
  • 316L stainless steel cleat with LSF base, boosters, and liners
  • Suitable for use with cable diameters 17 to 150mm / 0.67-5.91"
  • Single M12 (1/2) or Double M10 (3/8) Bolts

General

Catalog Number

SSTMD125135HL

Duty

Medium

Material

Stainless Steel

Operating Temperature

-60°C to +60 °C

Product Type

Single/Parallel Hingeless

Type

Trefoil

UPC

621945755635

Dimensions

Height

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

2.09 lb

Width

10.4 in

Electrical Ratings

Duty

Medium

Short Circuit Rating

128 kA

Conductor Related

Cable Entry

Top Opening

Certifications And Compliance

Industry Standard(s)

IEC 61914

Operational

Operating Temperature

-60°C to +60 °C