BURNDY
Image of UB105FWN UB105FWN, U-Bolt
Image of UB105FWN UB105FWN, U-Bolt

UB105FWN, U-Bolt

Brand:

Burndy

Catalog ID:

UB105FWN

U-BOLT.

Product details

General

Catalog Number

UB105FWN

Connector Type

Bolt - U

Material

SILICON BRONZE

UPC

781810231920

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

200

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)