BURNDY
Image of UB178 UB178, DURIUM™ Silicon Bronze U-Bolt
Image of UB178 UB178, DURIUM™ Silicon Bronze U-Bolt

UB178, DURIUM™ Silicon Bronze U-Bolt

Brand:

Burndy

Catalog ID:

UB178

Product details

General

Catalog Number

UB178

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810001950

Dimensions

Dimension - Thread Size

3/8-16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads