BURNDY
UC32RS_image
UC32RS_image

UC25R2R, TAPIT Aluminum Clamp

Brand:

Burndy

Catalog ID:

UC25R2R

Cast Aluminum Alloy TAPIT™, 8 (SOL.) AWG-1/0 (Str.) AL & CU (Groove A), 6 AWG-1/0 AWG ACSR(Groove A), 8 (SOL.) AWG-2 (Str.) AWG CU (Groove B), 8 AWG-1 AWG ACSR (Groove B).

Product details

General

Catalog Number

UC25R2R

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810092804

UPC 12 Digit

7818100928044

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.125 in

Dimension - Height fraction

1-5/8 in

Dimension - Height inch

1.66 in

Dimension - Height mm

42 in

Dimension - Width fraction

1-3/8 in

Dimension - Width inch

1.45 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - ACSR Str Run Range

6 AWG-1/0 AWG

Conductor - AL Str Size A Range

8 AWG-1/0 AWG

Conductor - AL Str Size B Range

8 AWG-1/0 AWG

Conductor - Copper Str Size A Range

8 AWG-1/0 AWG

Conductor - Copper Str Size B Range

8 AWG-1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads