BURNDY
UC2W30_Photo_ColorCMYK
UC2W30_Photo_ColorCMYK

UC2W30, Copper Parallel Groove Clamp

Brand:

Burndy

Catalog ID:

UC2W30

CU Parallel Groove Clamp accommodates large number of CU Conductors, Conductor: 2 Sol. - 300 (Either Groove).

  • Type UC connector accommodates large range of conductors in either groove, reducing inventory requirements
  • Interlocking finger design provides firm grip with maximum contact length
  • High strength, corrosion resistant silicon bronze hardware

Features: Type UC Connector Accommodates Large Range Of Conductors In Either Groove, Reducing Inventory To A Minimum, Interlocking Finger Design Provides Firm Grip With Maximum Contact Length, High Strength, Corrosion Resistant Silicone Bronze Hardware, One Wrench Installation, Width: 2 IN, Length: 2-3/8 IN, Height: 2-1/8 IN

Product details

General

Application

For Range Of Copper

Catalog Number

UC2W30

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Type

UC

UPC

781810012871

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Height fraction

2-3/16 in

Dimension - Height inch

2.18 in

Dimension - Height mm

0 mm

Dimension - Width fraction

2 in

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

2 AWG-300 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1