BURNDY
UC8W26L_Photo_ColorCMYK
UC8W26L_Photo_ColorCMYK

UC8W26L, Cast Copper Alloy Universal Parallel Clamp, Tin Plated

Brand:

Burndy

Catalog ID:

UC8W26L

Cast Copper Alloy Universal Parallel Clamp, 8 Sol. - 2/0 Str, 1 in Length, 1-7/16 in Width, Tin-plated

  • Interlocking finger design accommodates large range of conductor sizes
  • Tin-plated, cast of high copper alloy and clamped with plated steel bolt

Features: Interlocking Finger Design Accommodates Large Range Of Conductor Sizes, Tin-Plated, Cast Of High Copper Alloy And Clamped With Plated Steel Bolt, PENETROX Joint Compound Recommended With Aluminum And ACSR, Installation Torque: 75 IN-LB For 8 AWG Copper Conductor, Length: 1 IN, Width: 1-7/16 IN, Height: 1-1/2 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201, 5005, Steel And Copperweld

Catalog Number

UC8W26L

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

75 LBS/in

Plated

Yes

Plating Type

Tin - Electro Plated

Sub Brand

TAPIT

Type

UC-L, Universal

UPC

781810095959

Dimensions

Dimension - B Length inch

1 in

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.45 in

Dimension - Height mm

38.1 mm

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.48 in

Conductor Related

Conductor - AAAC 5005 Size

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

8 AWG-2/0 AWG

Conductor - Copper Solid Size

8 -2/0

Conductor - Copper Solid Size Range

8 -2/0

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size A

8 - 2/0

Conductor - Copper Str Size A Range

8 - 2/0

Conductor - Copper Str Size B

8 - 2/0

Conductor - Copper Str Size B Range

8 - 2/0

Conductor - Copper Str Size Range

8 AWG-2/0 AWG

Conductor - CopperWeld C Solid Size

8 AWG;7 AWG

Conductor - CopperWeld Solid Size Range

8 AWG-7 AWG

Conductor - Galvanized Steel Str Size

5/32 (7) in;3/16 (7) in;7/32 (7) in;1/4 (7) in;9/32 (7) in;5/16 (7) in;3/8 (7) in;7/16 (7) in

Conductor - Galvanized Steel Str Size Range

5/32 (7) in-7/16 (7) in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads