BURNDY
UCCOVER1BOX25, TAPIT Polyethylene Cover
Image of UCCOVER1BOX25 UCCOVER1BOX25, TAPIT Polyethylene Cover
Image of UCCOVER1BOX25 UCCOVER1BOX25, TAPIT Polyethylene Cover

UCCOVER1BOX25, TAPIT Polyethylene Cover

Brand: Burndy

Catalog ID: UCCOVER1BOX25

UC COVER For Use With: UC6W25, UC4W28, UCG25RS, UCG28R.

  • TAPIT Connector Cover Type UC-COVER for Select Types UC and UCG Tap Connectors
  • High density polyethylene cover accommodates several sizes
  • One piece design; Simply slip over the connector and snap shut
  • Supplied in Black

General

Catalog Number

UCCOVER1BOX25

Material

Polyethylene

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Covers for Bolted Tap Connectors

Product Type

Accessories

UPC

781810484272

UPC 14 Digit GTIN

00781810484272

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250