BURNDY
Image of UCG25R UCG25R, Parallel Groove Clamp, Aluminum
Image of UCG25R UCG25R, Parallel Groove Clamp, Aluminum

UCG25R, Parallel Groove Clamp, Aluminum

Brand:

Burndy

Catalog ID:

UCG25R

Multiple purpose parallel groove clamp made of high strength, high conductivity aluminum alloy. Hardware allows for one of two wrench installation,torque:150 in lbs.

  • Multi-purpose parallel groove clamp made of high strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Interlocking fingers on connector body halves prevent mismatching
  • Square shank, hex head, round collar, high strength galvanized steel bolt allows 1 or 2-wrench installation

Features: Multiple Purpose Parallel Groove Clamp Made Of High Strength, High Conductivity, Non-Copper Bearing Aluminum Alloy, Properly Proportioned To Minimize Stress Corrosion And Deterioration By Galvanic Action, Interlocking Fingers On Connector Body Halves Prevent Mismatching, Square Shank, Hex Head, Round Collar, High Strength Galvanized Steel Bolt Allows One Or Two-Wrench Installation, Also Supplied Pre-Filled With PENETROX RUS Accepted Joint Compound And Strip sealed, Accommodates Compact And Compressed Conductors Within Diameter Range, Conductor Type: Run: Copper, Aluminum, ACSR, Conductor Size (run - Range): Groove A: Copper And Aluminum: 8 - 1/0 AWG Stranded, ACSR, 6201 And 5005: 6 - 1/0 AWG, Conductor Size (tap Range): Groove B: Copper And Aluminum: 8 - 1/0 AWG Stranded, ACSR, 6201 And 5005: 6 - 10 AWG

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005

Catalog Number

UCG25R

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Trade Name

TAPIT™

Type

UCG-R

UPC

781810097700

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.41 in

Dimension - Height inch

2.09 in

Dimension - Height mm

54 mm

Dimension - Width fraction

1-5/7 in

Dimension - Width inch

1.71 in

Dimension - Width mm

43 mm

Conductor Related

Conductor - AAAC 5005 Size A

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Size A Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Size A

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Size A Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Size B Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AL Str Size A

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size A Range

8 AWG-1/0 AWG

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size B Range

8 AWG-1/0 AWG

Conductor - Copper Str Size A

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size A Range

8 AWG-1/0

Conductor - Copper Str Size B

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size B Range

8 AWG-1/0

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Minimum Pack Quantity

1