BURNDY
UCK1UL_Photo_ColorCMYK
UCK1UL_Photo_ColorCMYK

UCK1UL, Tin-Plated Cast Copper Alloy Interlocking-Finger Design Parallel Clamp

Brand:

Burndy

Catalog ID:

UCK1UL

Interlocking finger design accommodates large range of conductor sizes.Tin-plated, cast of high copper alloy and clamped with silicon bronze DURIUM bolt,wrench size:1/2.

  • Tin-plated cast copper alloy featuring interlocking-finger design
  • Accommodates large range of conductor sizes
  • Clamped with silicon bronze bolts

Features: Interlocking Finger Design Accommodates Large Range Of Conductor Sizes, Tin-Plated, Cast Of High Copper Alloy And Clamped With Silicon Bronze DURIUM Bolt, PENETROX Joint Compound Recommended With ACSR, Applications Include Grounding For The Cable TV Industry, Stud/bolt Size: 5/16 IN, Installation Torque: 75 IN-LB, Width: 1-7/16 IN, Length: 1 IN, Height: 1-7/16 IN

Product details

General

Application

For Use With Aluminum Or Galvanized Steel Strand To Copper Or Copper Bonded Steel Wire, Grounding For The Cable TV Industry

Catalog Number

UCK1UL

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TAPIT

Type

UC-K, Universal

UPC

781810120750

UPC 12 Digit

7818101207500

Dimensions

Dimension - Height fraction

1-7/16 in

Dimension - Height inch

1.4375 in

Dimension - Height mm

36.5 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1 in

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.4375 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - Copper Solid Size B

6 Sol

Conductor - Copper Str Size B

6 Str

Conductor - Galvanized Steel Str Size Range

1/4 in -5/16 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1