BURNDY
UCK1UL_Photo_ColorCMYK
UCK1UL_Photo_ColorCMYK

UCK3UL, Interlocking-finger Parallel Clamp, #6-2 AWG Sol/Str for Both Grooves; Tin-Plated Copper

Brand:

Burndy

Catalog ID:

UCK3UL

Product details

General

Catalog Number

UCK3UL

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810120866

UPC 12 Digit

7818101208666

Dimensions

Dimension - Height fraction

1-7/16 in

Dimension - Height inch

1.4375 in

Dimension - Height mm

36.5 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1 in

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.4375 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - Copper Solid Size A Range

6 Sol. - 2 Sol

Conductor - Copper Solid Size B Range

6 Str. - 2 Str

Conductor - Copper Str Size A

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size A Range

6 Str. - 2 Str

Conductor - Copper Str Size B

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size B Range

6 Str. - 2 Str

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

150

Minimum Pack Quantity

20

Pallet Quantity

14400

Resources and downloads