BURNDY
UGS350
Buy America(n) Qualified

UGS350ULDB, Underground Submersible Splice Reducer

Brand: Burndy

Catalog ID: UGS350ULDB

In-Line Splice/Reducer For Direct Burial, 12 AWG - 350 kcmil, 5/16", Dual rated AL9CU for CU or AL.

  • EPDM rubber covered 6061-T6 aluminum connector dual rated (AL9CU) for copper or aluminum
  • UL Listed, CSA Certified for Direct Burial
  • Broad range taking capability with low installation cost

Product details

General

Application

For Direct Burial

Catalog Number

UGS350ULDB

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

350 LBS/in

Insulation

Y

Insulation Type

Rubber

Material

Brass

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194

Trade Name

UNITAP™

Type

In-Line, Underground

UPC

781810343807

UPC 14 Digit GTIN

00781810343807

Dimensions

Dimension - Height fraction

2.8333333333333335 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Strip Length inch

1 3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

8 AWG-350 kcmil

Conductor - Copper Str Size

12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

12 AWG-350 kcmil

Conductor Size

12 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

  • BABA Compliant (All status valid till December 2024)
  • Buy America Compliant (All status valid till December 2024)

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1