BURNDY
Image of UGSKIT250 UGSKIT250, Underground Connector Splice Kit
Image of UGSKIT250 UGSKIT250, Underground Connector Splice Kit
Buy America(n) Qualified

UGSKIT250, Underground Connector Splice Kit

Brand: Burndy

Catalog ID: UGSKIT250

Watertight Underground Splice Kit, 1 AWG-250 kcmil, w/ Two Heavy Wall Heat Shrink Sleeves, Al/Cu Rated.

  • Type UGSKIT are underground splice kits (watertight) for aluminum or copper
  • Kit consists of a standard splice/reducer and includes heavy wall heat-shrink sleeve
  • Dual rated for use with aluminum and copper
  • Connector is installed with common installation tools
  • Both heavy wall heat shrink sleeves are lined with adhesive material providing a watertight splice

Product details

General

Application

For All Aluminum or Copper/Aluminum Combinations, UF Direct Burial

Catalog Number

UGSKIT250

Connector Type

Splice/Heat Shrink Kit

EU RoHS Indicator

Yes

Hex Size

5/16

Material

Aluminum

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194

Type

UGSKIT, Watertight/ Underground

UPC

781810175286

UPC 14 Digit GTIN

00781810175286

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1 AWG-250 kcmil

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1 AWG-250 kcmil

Conductor Size

1 AWG-250 KCMIL

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1