BURNDY
UH
UH

UH143B, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH143B

Product details

General

Application

Substation

Catalog Number

UH143B

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Base mounting kit (w nuts)

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2-13 x 1 1/2" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810375129

UPC 12 Digit

7818103751299

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.00 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

3/4 IPS IPS

Conductor - Copper Tube EH Size Range

3/4 IPS IPS

Conductor - Copper Tube Std Size

3/4 IPS IPS

Conductor - Copper Tube Std Size Range

3/4 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads