BURNDY
UH
UH

UH153, Substation Copper Bus Support, 1" IPS, 3" Bolt Dia, 3/8" Bolt

Brand:

Burndy

Catalog ID:

UH153

Product details

General

Application

Substation

Catalog Number

UH153

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2-13 x 1" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004425

UPC 12 Digit

7818100044255

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - G inch

2.00 in

Dimension - Height fraction

3 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width fraction

2-7/8 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

1 IPS

Conductor - Copper Tube EH Size Range

1 IPS

Conductor - Copper Tube Std Size

1 IPS

Conductor - Copper Tube Std Size Range

1 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads