BURNDY
Image of VP4440 VP4440, V-Bolt Connector for Flex or Extra Flex Conductor
Image of VP4440 VP4440, V-Bolt Connector for Flex or Extra Flex Conductor

VP4440, V-Bolt Connector for Flex or Extra Flex Conductor

Brand:

Burndy

Catalog ID:

VP4440

750 - 1000 KCMIL GROOVE A GROOVE B.

Product details

General

Catalog Number

VP4440

Connector Type

V-Bolt

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013632

Dimensions

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Conductor Related

Conductor - Copper Str Size A

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size A Range

750 kcmil-1000 kcmil

Conductor - Copper Str Size B

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size B Range

500 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

3

Minimum Pack Quantity

2

Pallet Quantity

360

Resources and downloads