BURNDY
Image of WAD55635 WAD55635, WEJTAP Applied In-Line Disconnect Switch
Image of WAD55635 WAD55635, WEJTAP Applied In-Line Disconnect Switch

WAD55635, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD55635

Product details

General

Catalog Number

WAD55635

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810462249

UPC 12 Digit

7818104622499

Dimensions

Dimension - B Length fraction

22-2/5 in

Dimension - B Length inch

22.4 in

Dimension - Length Overall inch

54 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

559.5 (19) kcmil

Conductor - AAAC 5005 Size Range

559.5 (19) kcmil

Conductor - AAAC 6201 Size

559.5 (19) kcmil

Conductor - AAAC 6201 Size Range

559.5 (19) kcmil

Conductor - ACSR Str Size

477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

477.0 (26/7) Hawk kcmil-477. (30/7) Hen kcmil

Conductor - AL Str Size

477 kcmil;500 kcmil;550 kcmil;556 kcmil

Conductor - AL Str Size Range

477 kcmil-556 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

37