BURNDY
WEJTAP_POWER_LUG_Photo_BW
WEJTAP_POWER_LUG_Photo_BW

WCAY49R4N, 4-Hole WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCAY49R4N

Product details

General

Catalog Number

WCAY49R4N

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

WEJTAP™

UPC

781810871386

UPC 12 Digit

7818108713866

Dimensions

Dimension - D inch

3.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.5 in

Conductor Related

Conductor - ACSR Str Size

605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch

Conductor - ACSR Str Size Range

605 (24/7) Peacock-1113 (54/19) Finch

Conductor - AL Str Size

715.5;750;795.5;800;874.5;900;954;1000;1033.5;1100;1113

Conductor - AL Str Size Range

715.5-1113

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2