BURNDY
Image of WCB23 WCB23, WEJTAP Connector
Image of WCB23 WCB23, WEJTAP Connector

WCB23, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB23

Wejtap connector installed with blue booster, .532-.650 (Run), .257-.330 (Tap).

Features: With Blue Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 7 - 8 SQ-MM, Color Code: Blue, Booster Color: Blue, Booster: WPBB Box 25, Installation Tool: WTRB Tool, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.532 - 0.65 IN, Cable Diameter Range (tap): 0.257 - 0.33 IN, Conductor Size (run - Mm): 14 - 17 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB23

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873106

UPC 12 Digit

7818108731066

Dimensions

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Run Range

250 kcmil-300 kcmil

Conductor - AL Str Tap

3 AWG;2 AWG

Conductor - AL Str Tap Range

3 AWG-2 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads