BURNDY
Image of WCB25 WCB25, WEJTAP Connector
Image of WCB25 WCB25, WEJTAP Connector

WCB25, WEJTAP Connector

Brand:

Catalog ID:

WCB25

Wejtap Assembly, 0.650-0.532 (Run), 0.562-0.364 (Tap), Installed With Blue Booster.

Product details

General

Catalog Number

WCB25

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810873205

UPC 12 Digit

7818108732055

Dimensions

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Run Range

250 kcmil-300 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads