BURNDY
WEJTAP_POWER_LUG_Photo_BW
WEJTAP_POWER_LUG_Photo_BW

WCBY39R4N, WEJTAP Terminal

Brand:

Burndy

Catalog ID:

WCBY39R4N

Product details

General

Catalog Number

WCBY39R4N

Connector Type

Tap

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

WEJTAP™

UPC

781810871362

UPC 12 Digit

7818108713622

Dimensions

Dimension - D inch

3.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - N inch

1 in

Dimension - Pad Width inch

3.75 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing-556.5 (30/7) Eagle

Conductor - AL Str Size

336.4;350;397.5;400;450;477;500;550;556.5;600;636;650

Conductor - AL Str Size Range

336.4-650

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1