BURNDY
WCH2GS-BDL, Hanger, Galvanized, 2" Dia Bundle, Bundled
Image of WCH2GS-BDL WCH2GS-BDL, Hanger, Galvanized, 2" Dia Bundle, Bundled
Image of WCH2GS-BDL WCH2GS-BDL, Hanger, Galvanized, 2" Dia Bundle, Bundled
play
Wiley WCH Cable Hangers

WCH2GS-BDL, Hanger, Galvanized, 2" Dia Bundle, Bundled

Brand: Burndy

Catalog ID: WCH2GS-BDL

Galvanized Steel Bundle Hanger, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installation
  • Mounted via Mounting or Wire Management Hole in Module Frame/Tracker Bolt

Catalog Number

WCH2GS-BDL

Material

Galvanized Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945704671

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2500

Pallet Quantity

1