BURNDY
Image of WCR32PB WCR32PB, WEJTAP Connector, Booster Included
Image of WCR32PB WCR32PB, WEJTAP Connector, Booster Included

WCR32PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCR32PB

Product details

General

Catalog Number

WCR32PB

Color

Red

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870396

UPC 12 Digit

7818108703966

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Conductor Related

Conductor - ACSR Str Run

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Run Range

5 (6/1) Thrush AWG-2 (7/1) Sparate AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - AL Str Run

4 AWG;3 AWG;2 AWG

Conductor - AL Str Run Range

4 AWG-2 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG

Conductor - AL Str Tap Range

8 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

25

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files