BURNDY
Image of WCR33C1 WCR33C1, WEJTAP Connector
Image of WCR33C1 WCR33C1, WEJTAP Connector

WCR33C1, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR33C1

Product details

General

Catalog Number

WCR33C1

Color

Red

Connector Type

Tap

Material

Copper

Trade Name

WEJTAP™

UPC

781810413401

UPC 12 Digit

7818104134011

Dimensions

Dimension - F Width Center to Center inch

1.26 in

Dimension - G inch

0.79 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Run Range

6 AWG-4 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Solid Tap Range

6 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG

Conductor - Copper Str Run Range

6 AWG-4 AWG

Conductor - Copper Str Tap

6 AWG

Conductor - Copper Str Tap Range

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads