BURNDY
Image of WCY100 WCY100, WEJTAP Connector
Image of WCY100 WCY100, WEJTAP Connector

WCY100, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY100

Product details

General

Catalog Number

WCY100

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810876404

UPC 12 Digit

7818108764044

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.96 in

Conductor Related

Conductor - ACSR Str Run

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Run Range

556.5 (24/7) Parakeet kcmil-1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1 (6/1) Robin AWG

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil

Conductor - AL Str Run Range

600 kcmil-1200 kcmil

Conductor - AL Str Tap

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - AL Str Tap Range

4 AWG-1 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5