BURNDY
Image of WCY106PB WCY106PB, WEJTAP Connector, Booster Included
Image of WCY106PB WCY106PB, WEJTAP Connector, Booster Included

WCY106PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY106PB

Product details

General

Catalog Number

WCY106PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

UPC

781810137833

UPC 12 Digit

7818101378333

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil

Conductor - ACSR Str Tap Range

636 (30/19) Egret kcmil-795 (30/19) Mallard kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Tap Range

750 kcmil-900 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files