BURNDY
Image of WCY109PB WCY109PB, WEJTAP Connector, Booster Included
Image of WCY109PB WCY109PB, WEJTAP Connector, Booster Included

WCY109PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY109PB

Product details

General

Catalog Number

WCY109PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810198407

UPC 12 Digit

7818101984077

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap Range

477.0 (24/7) Flicker kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Tap Range

550 kcmil-700 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files