BURNDY
Image of WCY122 WCY122, WEJTAP Connector
Image of WCY122 WCY122, WEJTAP Connector

WCY122, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY122

Product details

General

Catalog Number

WCY122

Connector Type

Tap

Material

Aluminum

UPC

781810094846

UPC 12 Digit

7818100948466

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.06 in

Conductor Related

Conductor - ACSR Str Run

1113 (54/19) Finch;1272 (54/19) Pheasant;1431 (54/19) Plover

Conductor - ACSR Str Run Range

1113 (54/19) Finch-1431 (54/19) Plover

Conductor - ACSR Str Tap

1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant

Conductor - ACSR Str Tap Range

1033.5 (54/7) Curlew-1272 (54/19) Pheasant

Conductor - AL Str Run

1272.2;1300;1351.5;1400;1431;1500;1590;1600

Conductor - AL Str Run Range

1272.2-1600

Conductor - AL Str Tap

1113;1192.5;1272.2;1300;1351.5;1400

Conductor - AL Str Tap Range

1113-1400

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1