BURNDY
Image of WCY125 WCY125, WEJTAP Connector
Image of WCY125 WCY125, WEJTAP Connector

WCY125, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY125

Product details

General

Catalog Number

WCY125

Color

Yellow

Connector Type

Tap

Material

Aluminum

UPC

781810094877

UPC 12 Digit

7818100948777

Dimensions

Dimension - F Width Center to Center inch

3.50 in

Dimension - G inch

2.06 in

Conductor Related

Conductor - ACSR Str Run

1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Tap Range

636 (30/19) Egret kcmil-795 (26/7) Drake kcmil

Conductor - AL Str Run

1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil

Conductor - AL Str Run Range

1300 kcmil-1500 kcmil

Conductor - AL Str Tap

900 kcmil

Conductor - AL Str Tap Range

900 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1