BURNDY
WEJTAP_POWER_LUG_Photo_BW
WEJTAP_POWER_LUG_Photo_BW

WCY140PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY140PB

Product details

General

Catalog Number

WCY140PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

UPC

781810226810

UPC 12 Digit

7818102268100

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Conductor Related

Conductor - ACSR Str Run

1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Run Range

1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap

1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap Range

1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil

Conductor - AL Str Run

1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Run Range

1600 kcmil-1800 kcmil

Conductor - AL Str Tap

1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Tap Range

1600 kcmil-1800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads