BURNDY
WEJTAP_POWER_LUG_Photo_BW
WEJTAP_POWER_LUG_Photo_BW

WCY145PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY145PB

Product details

General

Catalog Number

WCY145PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

UPC

781810226827

UPC 12 Digit

7818102268277

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Conductor Related

Conductor - ACSR Str Run

666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Run Range

666.6 (24/7) Flamingo kcmil-1590 (54/19) Falcon kcmil

Conductor - ACSR Str Tap

666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil

Conductor - ACSR Str Tap Range

666.6 (24/7) Flamingo kcmil-795 (26/7) Drake kcmil

Conductor - AL Str Run

800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil

Conductor - AL Str Run Range

800 kcmil-1800 kcmil

Conductor - AL Str Tap

800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Tap Range

800 kcmil-900 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads