BURNDY
Image of WCY61PB WCY61PB, WEJTAP Connector, Booster Included
Image of WCY61PB WCY61PB, WEJTAP Connector, Booster Included

WCY61PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY61PB

Wejtap Tap Connector, 397.5-477 Std 477-636 18/1 Cmpct,450-556.5 Std, 477-636 Cmpct Al&Cu (Run), 477 Std. 556.5-636 18/1 Cmpct, 477-556.5 Std, 550-636 cmpct Al&Cu (Tap).

Features: With Yellow Power Booster, ANSI Class AA, Booster Color: Yellow, Conductor Size (tap - Mm): 17 - 24 SQ-MM, Installation Tool: WTRB, WTY Tool, Color Code: Yellow, Booster: WPBY Box 25, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.683 - 0.94 IN, Conductor Size (run - Mm): 17 - 24 SQ-MM, Cable Diameter Range (tap): 0.666 - 0.94 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY61PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870556

UPC 12 Digit

7818108705566

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Run Range

336.4 (18/1) Merlin-556.5 (30/7) Eagle

Conductor - ACSR Str Tap

266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Tap Range

266.8 (26/7) Partridge-556.5 (30/7) Eagle

Conductor - AL Str Run

350;397.5;400;450;477;500;550;556.5;600;636;650;700

Conductor - AL Str Run Range

350-700

Conductor - AL Str Tap

336.4;350;397.5;400;450;477;500;550;556.5;600;636;650;700

Conductor - AL Str Tap Range

336.4-700

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads