BURNDY
Image of WCY78 WCY78, WEJTAP Connector
Image of WCY78 WCY78, WEJTAP Connector

WCY78, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY78

Wejtap connector installed with yellow booster, .889-1.133 (Run), .525-.729 (Tap).

Features: With Yellow Power Booster, ANSI Class AA, Booster: WPBY Box 25, Conductor Size (tap - Mm): 13 - 19 SQ-MM, Booster Color: Yellow, Installation Tool: WTRB, WTY Tool, Color Code: Yellow, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.525 - 0.729 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY78

Connector Type

Tap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810875308

UPC 12 Digit

7818108753088

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.79 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Tap Range

3/0 (6/1) Pigeon-336.4 (30/7) Oriole

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Tap Range

4/0-400

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads