BURNDY
Image of WCY78PB WCY78PB, WEJTAP Connector, Booster Included
Image of WCY78PB WCY78PB, WEJTAP Connector, Booster Included

WCY78PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY78PB

Product details

General

Catalog Number

WCY78PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870723

UPC 12 Digit

7818108707233

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.79 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Tap Range

3/0 (6/1) Pigeon-336.4 (30/7) Oriole

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Tap Range

4/0-400

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads