BURNDY
Image of WCY80 WCY80, WEJTAP Connector
Image of WCY80 WCY80, WEJTAP Connector

WCY80, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY80

Wejtap connector installed with yellow booster, .889-1.133 (Run), .364-.608 (Tap), Sum of Diameters: 1.610 (Max), 1.466 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Booster Color: Yellow, Installation Tool: WTRB Tool, Conductor Size (tap - Mm): 9 - 15 SQ-MM, Booster: WPBY Box 25, Conductor Type: Run: ACSR, AAC, Tap: AAC, Copper, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.364 - 0.608 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY80

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810875407

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5