BURNDY
Image of WCY82 WCY82, WEJTAP Connector
Image of WCY82 WCY82, WEJTAP Connector

WCY82, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY82

WEJTAP Connector, 1.133 - 0.889 (Run), 0.436 - 0.324 (Tap), Installed With Yellow Booster.

Product details

General

Catalog Number

WCY82

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810875506

UPC 12 Digit

7818108755066

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.79 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail

Conductor - ACSR Str Tap Range

2 (6/1) Sparrow-2/0 (6/1) Quail

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

2;1;1/0;2/0;3/0

Conductor - AL Str Tap Range

2-3/0

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads