BURNDY
Image of WCY93 WCY93, WEJTAP Connector
Image of WCY93 WCY93, WEJTAP Connector

WCY93, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY93

Wejtap Assembly, 1.250-0.893 (Run), 0.900-0.700 (Tap), Installed With yellow Booster.

Packaged individually, wedge assembled in shell, encased in heat shrink.Polyethylene with product label covering wedge marking

Product details

General

Application

Overhead Distribution and Transmission

Catalog Number

WCY93

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wedge Tap Connectors

UPC

781810876053

UPC 12 Digit

7818108760533

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.97 in

Conductor Related

Conductor - ACSR Str Run

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew

Conductor - ACSR Str Run Range

556.5 (24/7) Parakeet-1033.5 (54/7) Curlew

Conductor - ACSR Str Tap

336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Tap Range

336.4 (26/7) Linnet-477.0 (30/7) Hen

Conductor - AL Str Run

600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

600-1000

Conductor - AL Str Tap

397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Tap Range

397.5-600

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads