BURNDY
Image of WEEB-LUG-15.8 WEEB-LUG-15.8,Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included
Image of WEEB-LUG-15.8 WEEB-LUG-15.8,Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included

WEEB-LUG-15.8,Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included

Brand:

Burndy

Catalog ID:

WEEB-LUG-15.8

WEEB® Grounding Lug.

  • UL 467 Listed, UL 2703 Listed
  • Made of corrosion-resistant, tin-plated copper
  • Design ensures a quick and easy installation
  • Available with or without WEEB washer technology, assembled or unassembled, with or without installation hardware

Product details

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-15.8

Item Type

4D

UPC

781810537534

UPC 12 Digit

7818105375344

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes