BURNDY
Image of WILEYBRAID12-516 WILEYBRAID12-516, Cu Braid, 12.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included
Image of WILEYBRAID12-516 WILEYBRAID12-516, Cu Braid, 12.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included

WILEYBRAID12-516, Cu Braid, 12.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included

Brand:

Burndy

Catalog ID:

WILEYBRAID12-516

Cu Braid, 12.00 IN L, 0.709 IN W, .32 IN Hole Dia

Perfect for tracker applications, galvanized steel or anywhere a WEEB washer is not required

Product details

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID12-516

Item Type

3B

Trade Name

WILEY

UPC

621945448391

UPC 12 Digit

6219454483911

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

9000