BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL10, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL10

Stirrup Assembly, 636 KCMIL, 4/0 AWG Bail Size.

Product details

General

Catalog Number

WSL10

Color

Yellow

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810877555

UPC 12 Digit

7818108775555

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.5 in

Conductor Related

Conductor - ACSR Str Size

636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil

Conductor - ACSR Str Size Range

636 (24/7) Rook kcmil-636 (30/19) Egret kcmil

Conductor - AL Str Size

636 kcmil

Conductor - AL Str Size Range

636 kcmil

Conductor - Copper Str Size

636

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5