BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL15, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL15

Product details

General

Catalog Number

WSL15

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810089682

UPC 12 Digit

7818100896822

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.96 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads