BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL3PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSL3PB

WEJTAP Connector With Large sized Stirrup & Power Booster Assembly, 336.4 Kcmil Nom. Cable, 4/0 AWG Bail.

Product details

General

Catalog Number

WSL3PB

Color

Yellow

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810871065

UPC 12 Digit

7818108710655

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.32 in

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin-336.4 (30/7) Oriole

Conductor - AL Str Size

336.4

Conductor - AL Str Size Range

336.4

Conductor - Copper Str Size

336.4

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads