BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL8, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL8

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Booster: WPBY Box 25, Color Code: Yellow, Installation Tool: WTRBYK Tool, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Cable Diameter Range (run): 0.846 - 0.927 IN, Bail Size: 2/0 AWG, Cable Diameter Range (tap): 0.375 - 0.375 IN

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL8

Color

Yellow

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810877456

UPC 12 Digit

7818108774566

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet-556.5 (30/7) Eagle

Conductor - AL Str Size

556.5

Conductor - AL Str Size Range

556.5

Conductor - Copper Str Size

556.5

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5

Resources and downloads