BURNDY
stirrup
stirrup

WSM3PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSM3PB

Product details

General

Catalog Number

WSM3PB

Color

Blue

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810870990

UPC 12 Digit

7818108709900

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

1

Resources and downloads