BURNDY
stirrup
stirrup

WSM4PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSM4PB

WEJTAP Connector With medium sized Stirrup & Power Booster Assembly, 3/0 - 4/0 AWG Nom. Cable, 2/0 AWG Bail Size.

Product details

General

Catalog Number

WSM4PB

Color

Blue

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810871003

UPC 12 Digit

7818108710033

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads