BURNDY
stirrup
stirrup

WSM9, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSM9

Product details

General

Catalog Number

WSM9

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810126851

UPC 12 Digit

7818101268511

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Resources and downloads