BURNDY
Image of Y3027R Y3027R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 3/0 AWG
Image of Y3027R Y3027R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 3/0 AWG

Y3027R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 3/0 AWG

Brand:

Burndy

Catalog ID:

Y3027R

300 kcmil CU Long Barrel Size Reduced Down To 3/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, WHITE Color Code, 17 or 298 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3027R

Color Code

White

Connector Type

LONG BARREL

Die Index

17

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810121221

UPC 12 Digit

7818101212211

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.637 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

300 kcmil

Conductor - Copper Str Run Range

300 kcmil

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Copper Str Tap

3/0 AWG

Conductor - Copper Str Tap Range

3/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29000