BURNDY
Image of Y3934R Y3934R, Compression Splice Reducer, Barrel A 750 kcmil, Barrel B 500 kcmil
Image of Y3934R Y3934R, Compression Splice Reducer, Barrel A 750 kcmil, Barrel B 500 kcmil

Y3934R, Compression Splice Reducer, Barrel A 750 kcmil, Barrel B 500 kcmil

Brand:

Burndy

Catalog ID:

Y3934R

750 kcmil CU Long Barrel Size Reduced Down To 500 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BLACK Color Code, 24 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Features: The Y-R Reducing Adapter Has Been Designed To Allow Large Size, Long Barrel, Copper Long Barrel HYDENT, HYSPLICE And HYTEE Terminals, Splices, And T Taps To Be Used On Smaller Conductor Sizes, To Use, Simply Insert The Reducer Into The Barrel, Insert The Wire Into The Reducer Adapter And Crimp The Outer Barrel Using Its Recommended Tooling, Wide Range Of Conductors Are Accommodated: Lowers Inventory Requirements And Affords Maximum Versatility, Same Die Set For All Legs Of The Connection: Permits The Same Tool And Die Combination Normally Used On The Compression Barrel, Length Fits The Long Barrel Connector Design (YS, YA): Can Be Used On All Long Barrel Connectors, Field Cut To Fit Shorter Length Compression Barrels (YS-L, YA-L), Manufactured From High Conductivity Electrolytic Copper And Electro-Tin Plated: Provides Maximum Conductivity Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, And Provides Long Lasting Corrosion Resistance, Conductor Type: Copper

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3934R

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810001127

UPC 12 Digit

7818100011277

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Inside Diameter inch

0.83 in

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.88 in

Dimension - Outside Diameter inch

1.017 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

750 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor - Copper Str Tap

500 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

500 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

8700