BURNDY
Image of YA1C2L YA1C2L, Compression Terminal, #1 AWG Cu, 2-Hole, 5/16" Stud, 7/8" Spacing, Standard Barrel
Image of YA1C2L YA1C2L, Compression Terminal, #1 AWG Cu, 2-Hole, 5/16" Stud, 7/8" Spacing, Standard Barrel
play

YA1C2L, Compression Terminal, #1 AWG Cu, 2-Hole, 5/16" Stud, 7/8" Spacing, Standard Barrel

Brand:

Burndy

Catalog ID:

YA1C2L

1 AWG CU, Two Hole, 5/16 Stud Size, 7/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA1C2L

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810500408

Dimensions

Bolt Size

5/16 in

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

1.58 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.82 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Length

2.82 in

Outside Diameter

0.46 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Resources and downloads